SKM100GB12F4

SEMITRANS® 2

High Speed IGBT4 Modules


VCES 1200 V
IC 100 A

Part Number: 22896020
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 29 piece(s)
  • Quantity Price
  • 1+ 76,27 €
  • 16+ 66,74 €
  • 48+ 55,62 €
more Prices
Prices excl. Tax and Shipping
76.27025 EUR