SKM100GB12T4G

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 100 A

Part Number: 22892030
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 12 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 115,86 €
  • 12+ 101,37 €
  • 48+ 72,41 €
more Prices
Prices excl. Tax and Shipping
115.85575 EUR