SKM100GB176D

SEMITRANS® 2

VCES 1700 V
IC 75 A

Part Number: 22890855
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 96,00 €
  • 16+ 84,00 €
  • 48+ 70,00 €
more Prices
Prices excl. Tax and Shipping
96.0015 EUR