SKM100GB17E4

SEMITRANS® 2

IGBT4 Modules


VCES 1700 V
IC 100 A

Part Number: 22895040
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 99.03 $
  • 16+ 86.65 $
  • 48+ 72.22 $
more Prices
Prices excl. Tax and Shipping
99.025993 USD