SKM1400GAL12P4

SEMITRANS® 10

IGBT4 Modules


VCES 1200 V
IC 1400 A

Part Number: 22898310
Net unit weight: 1.25 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 725,26 €
  • 4+ 543,95 €
  • 24+ 430,62 €
more Prices
Prices excl. Tax and Shipping
725.25925 EUR