SKM1400GAR17R8

SEMITRANS® 10

IGBT R8 Modules


VCES 1700 V
IC 1400 A

Part Number: 22898411
Net unit weight: 1.25 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 821,31 €
  • 4+ 615,98 €
  • 24+ 487,65 €
more Prices
Prices excl. Tax and Shipping
821.312 EUR