SKM1400GB12P4

SEMITRANS® 10

IGBT4 Modules


VCES 1200 V
IC 1400 A

Part Number: 22898312
Net unit weight: 1.25 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 62 piece(s)
  • Quantity Price
  • 1+ 918,21 €
  • 4+ 688,66 €
  • 24+ 545,19 €
more Prices
Prices excl. Tax and Shipping
918.20525 EUR