SKM1400GB17R8

SEMITRANS® 10

IGBT R8 Modules


VCES 1700 V
IC 1400 A

Part Number: 22898412
Net unit weight: 1.25 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 1229.87 $
  • 4+ 922.40 $
  • 24+ 730.24 $
more Prices
Prices excl. Tax and Shipping
1229.872572 USD