SKM145GAL176D

SEMITRANS® 2

VCES 1700 V
IC 100 A

Part Number: 22890510
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 21 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 67,47 €
  • 16+ 59,03 €
  • 48+ 49,19 €
more Prices
Prices excl. Tax and Shipping
67.4655 EUR