SKM145GB066D

SEMITRANS® 2

Trench IGBT Modules


VCES 600 V
IC 150 A

Part Number: 22890045
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 73,54 €
  • 16+ 64,35 €
  • 48+ 53,63 €
more Prices
Prices excl. Tax and Shipping
73.54375 EUR