SKM150GAR12F4G

SEMITRANS® 3

High Speed IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22896160
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 115,34 €
  • 12+ 100,92 €
  • 48+ 72,09 €
more Prices
Prices excl. Tax and Shipping
115.34325 EUR