SKM150GAR12T4

SEMITRANS® 2

Fast IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22892400
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 28 piece(s)
  • Quantity Price
  • 1+ 70,78 €
  • 16+ 61,93 €
  • 48+ 51,61 €
more Prices
Prices excl. Tax and Shipping
70.77625 EUR