SKM150GAR12V

SEMITRANS® 2

V Series IGBT Module


VCES 1200 V
IC 150 A

Part Number: 22892403
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 80,78 €
  • 16+ 70,68 €
  • 48+ 58,91 €
more Prices
Prices excl. Tax and Shipping
80.78025 EUR