SKM150GB12F4

SEMITRANS® 2

High Speed IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22896062
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 95,68 €
  • 16+ 83,72 €
  • 48+ 69,76 €
more Prices
Prices excl. Tax and Shipping
95.68375 EUR