SKM150GB12F4G

SEMITRANS® 3

High Speed IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22896060
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 141,36 €
  • 12+ 123,69 €
  • 48+ 88,34 €
more Prices
Prices excl. Tax and Shipping
141.35775 EUR