SKM150GB12T4

SEMITRANS® 2

Fast IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22892040
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 82,40 €
  • 16+ 72,10 €
  • 48+ 60,08 €
more Prices
Prices excl. Tax and Shipping
82.39975 EUR