SKM150GB12T4G

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22892050
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 215 piece(s)
  • Quantity Price
  • 1+ 133,83 €
  • 12+ 117,11 €
  • 48+ 83,65 €
more Prices
Prices excl. Tax and Shipping
133.83425 EUR