SKM150GB12V

SEMITRANS® 2

V Series IGBT Module


VCES 1200 V
IC 150 A

Part Number: 22892043
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 113,95 €
  • 16+ 99,70 €
  • 48+ 83,09 €
more Prices
Prices excl. Tax and Shipping
113.94925 EUR