SKM150GB12VG

SEMITRANS® 3

V Series IGBT Module


VCES 1200 V
IC 150 A

Part Number: 22892052
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 163,21 €
  • 12+ 142,81 €
  • 48+ 102,01 €
more Prices
Prices excl. Tax and Shipping
163.21075 EUR