SKM150GB17E4

SEMITRANS® 2

IGBT4 Modules


VCES 1700 V
IC 150 A

Part Number: 22895050
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 130.84 $
  • 16+ 114.48 $
  • 48+ 95.41 $
more Prices
Prices excl. Tax and Shipping
130.835361 USD