SKM150GB17E4G

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 150 A

Part Number: 22895052
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 164,95 €
  • 12+ 144,33 €
  • 48+ 103,09 €
more Prices
Prices excl. Tax and Shipping
164.95325 EUR