SKM150GM12T4G

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 150 A

Part Number: 22892460
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 134,92 €
  • 12+ 118,06 €
  • 48+ 84,33 €
more Prices
Prices excl. Tax and Shipping
134.92075 EUR