SKM195GAL07E3

SEMITRANS® 2

Trench IGBT Modules


VCES 650 V
IC 200 A

Part Number: 22895620
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 58,93 €
  • 16+ 51,56 €
  • 48+ 42,97 €
more Prices
Prices excl. Tax and Shipping
58.92725 EUR