SKM195GB07E3

SEMITRANS® 2

Trench IGBT Modules


VCES 650 V
IC 200 A

Part Number: 22895610
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 101.32 $
  • 16+ 88.66 $
  • 48+ 73.89 $
more Prices
Prices excl. Tax and Shipping
101.32371 USD