SKM195GB126D

SEMITRANS® 2

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 22890630
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 139.52 $
  • 16+ 122.08 $
  • 48+ 101.73 $
more Prices
Prices excl. Tax and Shipping
139.521852 USD