SKM200GAL12E4

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22892304
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 105,84 €
  • 12+ 92,61 €
  • 48+ 66,15 €
more Prices
Prices excl. Tax and Shipping
105.8415 EUR