SKM200GAL12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22892320
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 121,66 €
  • 12+ 106,45 €
  • 48+ 76,03 €
more Prices
Prices excl. Tax and Shipping
121.65725 EUR