SKM200GAL12VL2

SEMITRANS® 2

V Series IGBT Module


VCES 1200 V
IC 200 A

Part Number: 22895560
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 84,98 €
  • 16+ 74,36 €
  • 48+ 61,97 €
more Prices
Prices excl. Tax and Shipping
84.98275 EUR