SKM200GAL176D

SEMITRANS® 3

VCES 1700 V
IC 150 A

Part Number: 22890514
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 17 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 146,43 €
  • 12+ 128,13 €
  • 48+ 91,52 €
more Prices
Prices excl. Tax and Shipping
146.4315 EUR