SKM200GAL17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 200 A

Part Number: 22895110
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 30 piece(s)
  • Quantity Price
  • 1+ 155.16 $
  • 12+ 135.77 $
  • 48+ 96.97 $
more Prices
Prices excl. Tax and Shipping
155.157535 USD