SKM200GAR125D

SEMITRANS® 3

VCES 1200 V
IC 150 A

Part Number: 22890565
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 201.20 $
  • 12+ 176.05 $
  • 48+ 125.75 $
more Prices
Prices excl. Tax and Shipping
201.20154 USD