SKM200GAR12E4

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22892420
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 13 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 122,41 €
  • 12+ 107,10 €
  • 48+ 76,50 €
more Prices
Prices excl. Tax and Shipping
122.4055 EUR