SKM200GAR17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 200 A

Part Number: 22895140
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 121,68 €
  • 12+ 106,47 €
  • 48+ 76,04 €
more Prices
Prices excl. Tax and Shipping
121.67775 EUR