SKM200GARL066T

SEMITRANS® 5

Trench IGBT Modules


VCES 600 V
IC 200 A

Part Number: 21915260
Net unit weight: 0.32 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 269.82 $
  • 3+ 224.85 $
  • 36+ 147.56 $
more Prices
Prices excl. Tax and Shipping
269.819211 USD