SKM200GB12F4

SEMITRANS® 3

High Speed IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22896050
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 182.76 $
  • 12+ 159.92 $
  • 48+ 114.24 $
more Prices
Prices excl. Tax and Shipping
182.763763 USD