SKM200GB12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22892060
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 35 piece(s)
  • Quantity Price
  • 1+ 156,05 €
  • 12+ 136,54 €
  • 48+ 97,53 €
more Prices
Prices excl. Tax and Shipping
156.046 EUR