SKM200GB12V

SEMITRANS® 3

V Series IGBT Module


VCES 1200 V
IC 200 A

Part Number: 22892064
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 188,32 €
  • 12+ 164,78 €
  • 48+ 117,70 €
more Prices
Prices excl. Tax and Shipping
188.32325 EUR