SKM200GB17E4

SEMITRANS® 3

IGBT4 Modules


VCES 1700 V
IC 200 A

Part Number: 22895060
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 189,72 €
  • 12+ 166,00 €
  • 48+ 118,57 €
more Prices
Prices excl. Tax and Shipping
189.71725 EUR