SKM200GBD126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 22891102
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 158,01 €
  • 12+ 138,26 €
  • 48+ 98,76 €
more Prices
Prices excl. Tax and Shipping
158.014 EUR