SKM200GM12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22892470
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 171.19 $
  • 12+ 149.79 $
  • 48+ 107.00 $
more Prices
Prices excl. Tax and Shipping
171.185511 USD