SKM200MLI066TAT

SEMITRANS® 5

Trench IGBT Modules


VCES 600 V
IC 200 A

Part Number: 21917820
Net unit weight: 0.32 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 358,55 €
  • 3+ 298,79 €
  • 36+ 196,08 €
more Prices
Prices excl. Tax and Shipping
358.545 EUR