SKM25GAH125D

SEMITRANS® 6

IGBT Modules


VCES 1200 V
IC 25 A

Part Number: 21917990
Net unit weight: 0.42 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 128,72 €
  • 10+ 80,45 €
  • 30+ 72,41 €
more Prices
Prices excl. Tax and Shipping
128.7195 EUR