SKM25GD125D

SEMITRANS® 6

IGBT modules


VCES 1200 V
IC 25 A

Part Number: 21918000
Net unit weight: 0.42 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 240.09 $
  • 10+ 150.06 $
  • 30+ 135.05 $
more Prices
Prices excl. Tax and Shipping
240.094601 USD