SKM300GA12T4

SEMITRANS® 4

Fast IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22892120
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 136,40 €
  • 12+ 119,35 €
  • 36+ 85,25 €
more Prices
Prices excl. Tax and Shipping
136.39675 EUR