SKM300GA12V

SEMITRANS® 4

V Series IGBT Module


VCES 1200 V
IC 300 A

Part Number: 22892123
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 166,29 €
  • 12+ 145,50 €
  • 36+ 103,94 €
more Prices
Prices excl. Tax and Shipping
166.28575 EUR