SKM300GAL07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 300 A

Part Number: 22895590
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 24 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 129,32 €
  • 12+ 113,16 €
  • 48+ 80,83 €
more Prices
Prices excl. Tax and Shipping
129.32425 EUR