SKM300GAL12T4

SEMITRANS® 3

Fast IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22892330
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 30 piece(s)
  • Quantity Price
  • 1+ 157.31 $
  • 12+ 137.65 $
  • 48+ 98.32 $
more Prices
Prices excl. Tax and Shipping
157.309543 USD