SKM300GAR07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 300 A

Part Number: 22895600
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 2 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 139.13 $
  • 12+ 121.74 $
  • 48+ 86.96 $
more Prices
Prices excl. Tax and Shipping
139.127028 USD