SKM300GARL066T

SEMITRANS® 5

Trench IGBT Modules


VCES 600 V
IC 300 A

Part Number: 21915370
Net unit weight: 0.32 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 284,72 €
  • 3+ 237,27 €
  • 36+ 155,71 €
more Prices
Prices excl. Tax and Shipping
284.7245 EUR