SKM300GB07E3

SEMITRANS® 3

Trench IGBT Modules


VCES 650 V
IC 300 A

Part Number: 22895580
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 20 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 191.25 $
  • 12+ 167.34 $
  • 48+ 119.53 $
more Prices
Prices excl. Tax and Shipping
191.248503 USD